An Instant Hit
Another first, as Siemens Hematology debuts an FDA-cleared, automated CSF assay on a routine analyzer.
Reportable Results
| Parameter | Range | Max. Deviation |
|---|---|---|
| WBC | 0-50/µL | 5 cells |
| 50-5,000/µL | 10% | |
| RBC | 0-50/µL | 5 cells |
| 50-1,500/µL | 10% |
(Nominal 100 cells/µL; 150 samples, at least 50% abnormal)
| Parameter | Stan. Dev./Bias | %CV/%Bias |
|---|---|---|
| WBC | 15 | 15% |
| RBC | 15 | 15% |
| #PMN | 20 | 20% |
| #MN | 20 | 20% |
The prepared sample is stable between 4 minutes and 4 hours when stored at 18°-30°C.
CSF Assay Reagent Kit
1 bottle of reagent
- 25 aspirations
- 1-year shelf life (unopened)
- 30-day open bottle stability
- store at room temperature, 18°-30°C
CSF Assay Control Kit
2 levels: Low and High
- 1 vial of each level
- 10 aspirations/vial
- 105-day shelf life (unopened)
- 10-day open vial stability
- store refrigerated, 2°-8°C
*For research use only.