A Stellar Performance
The ADVIA 2120 Hematology System uses a combination of light scatter, cytochemical staining, and nuclear density on two independent channels to measure the total and differential white cell counts. Benefit from technology which utilizes peroxidase staining – the gold standard for differential testing.
Flow Cytometry
Cells are analyzed using the principles of flow cytometry whereby the ADVIA 2120 sheath/rinse reagent encases the sample stream. This results in a single cell stream, which minimizes coincidence.
Measurement of total white cell count and differential cluster analysis identify each cell according to its size and light absorption properties. The exact number of cells within each cluster is counted.
Moving threshold cluster analysis is performed in order to adapt to changes in cell characteristics.
This is the primary differential method on the ADVIA 2120, and additionally provides a secondary total white cell count. This back-up white cell count acts as an internal QC check to monitor sample integrity.
Cytochemical reaction is a two-stage chemistry method utilizing the intracellular myeloperoxidase enzyme to differentiate cells using stain and size characteristics. The cells are analyzed by the addition of the peroxidase enzyme substrate. Absorbance of the white light from the tungsten light source is a measure of the intensity of the peroxidase reaction: neutrophils, monocytes, and eosinophils are peroxidase positive, whereas lymphocytes and basophils are peroxidase negative.
In addition to the standard five-population differential, the ADVIA 2120 reports an additional population called large unstained cells (LUCs). These cells are usually virally activated lymphocytes, plasma cells, hairy cells, pediatric lymphocytes, or peroxidase negative blasts.
1 Noise
2 Nucleated Red Blood Cells
3 Platelet Clumps
4 Lymphocytes and Basophils
5 Large Unstained Cells
6 Monocytes
7 Neutrophils
8 Eosinophils
Cells identified as mature red blood cells are shown in red, while cells identified as reticulocytes are colored blue. This map shows reticulocytes as cells that are larger than mature red cells with lower hemoglobin concentration.
The basophil method provides the primary total white cell count on the ADVIA 2120. The BASO reagent lyses the red cells, platelets, and the cytoplasm of all white cell types except basophils. The BASO cytogram uses cluster analysis to identify and count the cells and the nuclei in each population based on their position, area, and density.
1 Noise
2 Blast cell nuclei
3 Mononuclear WBCs (Monocyte and Lymphocyte nuclei)
4 Basophils
5 Baso Suspect
6 Saturation
7 Polymorphonuclear WBCs (Neutrophil and Eosinophil nuclei)
High-angle light scatter (nuclear configuration) is plotted on the x axis. Low-angle light scatter (cell size) is plotted on the y axis.
ATYPS – Atypical Lymphocytes
NRBC – Nucleated Red Blood Cells
Blasts – Suspected Blasts
LS – Left Shift
IG – Immature Granulocytes