Robotic arm loads sample tubes as displayed in image.
Universal Robotic Interface Module
| Dimensions | |
|---|---|
| Height 81.2 in. (2063mm) | |
| Length 54.2 in. (1377mm) | |
| Depth 40.6 in. (1030mm) | |
| Weight 600 lbs. (272Kg) |
| Electrical | |
|---|---|
| Voltage 208V to 240V at 50/60 Hz | |
| Current Consumption 1.9A | |
| Regulatory Meets requirements for UL, CSA, & CE |
| Operating Environment | |
|---|---|
| Temperature 15°C to 32°C | |
| Humidity 20% to 80% (non-condensing) | |
| Ventilation 1,429 BTU/hr | |
| Air Supply 75 psi |
| Acceptable Tubes & Sizes | |
|---|---|
| Glass or plastic | |
| 11.5 mm to 16.2 mm diameter 75 mm to 100 mm height |
Stago and STA-R are registered trademarks of Diagnostica Stago.