SIEMENS

  Change

IMMULITE® 2000 - Technical

 
  • Site Explorer
  • Contact
  • Laboratory Diagnostics
  • Products
    • Automation
    • Chemistry/Immunoassay
    • Informatics
    • Hemostasis
    • Hematology
    • Microbiology
    • Molecular Diagnostics
    • Diabetes and Urinalysis
    • Blood Gas
    • Integrated Diagnostics
  • IMMULITE® 2000

IMMULITE® 2000 - Technical

 

Technical Specifications
 

Operating Temperature  
  18–32°C

 

Luminometer  
  Photon-counting photomultiplier tube

 

Computer  
  Integrated Intel® Pentium® processor
  256 MB RAM
  CD/DVD-RW drive
  Hard drive, 40 GB
  Floppy disk drive, 3.5-inch
  Sound board

 

User Interface  
  Microsoft® Windows® XP operating system
  Flat-screen monitor, 15-inch, with touch screen (1024 x 768 resolution, 0.28 mm dot pitch)
  Trackball
  Microkeyboard

 

Sample Tubes  
  12 to 16 mm in diameter and 75 to 100 mm in height, and 10 x 50 mm microtubes using adapter

 

Printer  
  Internal laser-jet printer or external printer

 

Interface Capabilities  
  LIS in conformance with ASTM E1394 and ASTM E1381
  Networks via EtherNet (10/100 BaseT)
  Modem, V34-56K
  Laboratory automation systems

 

Power Requirements  
  200–240 VAC
  6 amp
  Dedicated line, 50/60 Hz

 

Dimensions (with Monitors)    
Length 84 in. 213 cm
Height 75 in. 189 cm
Depth 41 in. 104 cm
Weight 890 lb 404 kg

 

Protected by US Patents  
  5,632,399
  5,721,141
  5,723,092
  5,773,296
  5,885,529
  5,885,530

 

Certifications  
  ISO 13485:2003
  CE
  UL/CUL
  IEC

Detailed specifications available on request

Product Details

  • Overview
  • Product Features
  • Operational
  • Technical
  • Assay Menu

Customer Care

  • Education
  Close  



  Close  



© Siemens Healthcare Diagnostics Inc. 2007-2008. All rights reserved | Corporate Information | Privacy Statement | Terms of Use
  • Print this page
  • Email this page