|
|
| Operating Temperature |
|
| |
18–32°C |
|
|
|
|
|
| Luminometer |
|
| |
Photon-counting photomultiplier tube |
|
|
|
|
|
| Computer |
|
| |
Integrated Intel® Pentium® processor |
| |
256 MB RAM
|
| |
CD/DVD-RW drive |
| |
Hard drive, 40 GB |
| |
Floppy disk drive, 3.5-inch |
| |
Sound board |
|
|
|
|
|
| User Interface |
|
| |
Microsoft® Windows® XP operating system |
| |
Flat-screen monitor, 15-inch, with touch screen (1024 x 768 resolution, 0.28 mm dot pitch) |
| |
Trackball |
| |
Microkeyboard |
|
|
|
|
|
| Sample Tubes |
|
| |
12 to 16 mm in diameter and 75 to 100 mm in height, and 10 x 50 mm microtubes using adapter |
|
|
|
|
|
| Printer |
|
| |
Internal laser-jet printer or external printer |
|
|
|
|
|
| Interface Capabilities |
|
| |
LIS in conformance with ASTM E1394 and ASTM E1381 |
| |
Networks via EtherNet (10/100 BaseT) |
| |
Modem, V34-56K |
| |
2.0 USB ports |
| |
Laboratory automation systems |
|
|
|
|
|
| Power Requirements |
|
| |
200–240 VAC |
| |
6 amp |
| |
Dedicated line, 50/60 Hz |
|
|
|
|
|
| Dimensions (with Monitors) |
|
|
| Length |
84 in. |
213 cm |
| Height |
75 in. |
189 cm |
| Depth |
41 in.
|
104 cm |
| Weight |
890 lb
|
404 kg |
|
|
|
|
|
| Protected by US Patents |
|
| |
5,632,399 |
| |
5,721,141 |
| |
5,723,092 |
| |
5,773,296 |
| |
5,885,529 |
| |
5,885,530 |
|
|
|
|
|
| Certifications |
|
| |
ISO 13485:2003 |
| |
CE |
| |
UL/CUL |
| |
IEC |
|
|
|
|
Detailed specifications available on request
|
|
|