| Overview | |
|---|---|
| System Description | Automated slide maker and stainer |
Reflexive slide preparation based on user-defined criteria for ranges, morphology flags, location, doctor, age/gender
| Samples and Sample Handling | |
|---|---|
| Sample Requirement | 75 uL whole blood |
| Slide Identification | User definable, up to 3 lines of 14 characters |
| Environmental | |
|---|---|
| Operating Temperature | 20-30°C |
| Operating Humidity | 30-60% RH |
| Electrical | 100-240 v ± 10% |
| Dimensions | Width: 91 cm |
| Noise Level | Weight 60 kg (approx.) |
| Smart Waste Management | Biohazard waste separated from stain reagent waste |