| Supports 21 Species and Strains: | |
|---|---|
| Cat | |
| Cattle | |
| Cynomolgus Monkey | |
| Dog | |
| Goat | |
| Guinea Pig | |
| Horse | |
| Human | |
| Mouse | Balb/cByJ Mouse Strain CDl Mouse Strain C57BU6J Mouse Strain |
| Pig | |
| Rabbit |
NZW Rabbit Strain |
| Rat |
Long-Evans Rat Strain Sprague-Dawley Rat Strain Wistar Rat Strain |
| Rhesus Monkey | |
| Sheep |
| Linearity | ||
|---|---|---|
| Parameter | Range | Maximum Deviation |
| WBC (10 3/µL) | 0.1 to 100 | 0.5 or 5.0% (whichever is greater) |
| RBC (10 6/µL) | 0.1 to 12.0 | 0.3 |
| Hgb (g/dL) | 1 to 22.5 | 0.4 or 4.0% (whichever is greater) |
| PLT (10 3/µL) | 10 to 3500 | 10.0 or 10% (whichever is greater) |