SIEMENS

  Change

VERSANT™ 440 Molecular System - Technical

 
  • Site Explorer
  • Contact
  • Laboratory Diagnostics
  • Products
    • Automation
    • Chemistry/Immunoassay
    • Informatics
    • Hemostasis
    • Hematology
    • Microbiology
    • Molecular Diagnostics
    • Diabetes and Urinalysis
    • Blood Gas
    • Integrated Diagnostics
  • Molecular Diagnostics
    • VERSANT™ 440 Molecular System
    • OpenGene® DNA Sequencing System
    • TMA Component System & Data Reduction Software
    • Auto-LiPA 48 Strip Processor
  • VERSANT™ 440 Molecular System

VERSANT™ 440 Molecular System - Technical

 

Technical specifications
 

Dimensions: 24.2" H x 59.7" W x 31" D (62 cm H x 152 cm W x 79 cm D)
Weight: 315 lbs. (159 kg)
Power Requirements: 100-120 VAC±10%; 200-240 VAC±10%; 50/60 Hz; 600 VA maximum
Environment: 18-30°C; 24-80% relative humidity, non-condensing; 0-2000 m altitude
Integrated Computer: Windows® XP Operating System
External UPS System: 100-120 VAC, 1000 VA; 200-240 VAC, 1000 VA

*CE Marked and FDA Approved

Product Details

  • Overview
  • Business
  • Operational
  • Technical
  • Assay Menu

Customer Care

  • Education
  Close  



  Close  



© Siemens Healthcare Diagnostics Inc. 2007-2008. All rights reserved | Corporate Information | Privacy Statement | Terms of Use
  • Print this page
  • Email this page