| Clinitek Atlas With Carousel Sample Handler - General | |
|---|---|
| Dimensions | Depth: 64.8 cm(25.5 in) Width: 72.4 cm(28.5 in) Height:66.0 cm(26.0 in) |
| Weight (instrument base only) |
59.0 kg(130lb.) |
| Weight (sample handler only) |
7.2 kg(15.8 lb.) |
| Power Requirements | 120 V 50/60 Hz, 100 V 50/60 Hz, 220-240 V 50/60 Hz |
| Ambient Operating Temperature Rate | 18°C to 30°C(64°F to 86° F) |
| Ambient Operating Humidity Rate | 20% to 80% relative humidity |
| Compliance | UL, CSA, CE |
| Troughput | 1 sample every 16 seconds |
| Printer | External |
| Sample Handling | |
|---|---|
| Trays | Circular sample tray |
| Tray Capacity | 50 samples(can be used as 40 = position tray dedicated spaces for calibrators, controls, STATs) |
| Sample Loading Capacity | 1 tray up to 50 samples |
| Sample Tubes | Various depending on sample tray. Lipped tubes such as URIN-TEK or lipless up to 10.5 cm long |
| Sample Volume | Any volume from 2 mL to maximum fill of tube |
| Pipette | Precision impedance; ±1 µL accuracy |
| Rinse Cycle | Automatic pipette and SG well rinse between samples |
| Stat Sample Handling | Can be inserted during run; up to 2 samples |
| Bar Codes | Code 39, Interleaved 2 or 5, Codabar, Code 128 |
| On-Board Computer | |
|---|---|
| Memory | 1000 patient records plus 200 calibration control records |
| Interfaces | ASTM or mode to emulate Clinitek® 200+ |
| Display | 12 lines by 40 characters VGA display |
| Calibration | |
|---|---|
| Method | Wet calibration with 1 or 2 point calibration for all reagents |
| Frequency | With every Reagent Pak change(or every 24 hours when multiple sample-lot Reagent Paks used within 24 hours) |